Model 100.10: - Pressure scale at the top - Temperature scale at the bottom - Scale orientation from left to right
Model 100.12: - Pressure scale at the top - Temperature scale at the bottom - Pressure scale from left to right - Temperature scale from right to left
Scale ranges to 0 ... 16 bar [0 ... 230 psi] and 0 ... 160 °C [32 ... 320 °F]
>
Description
Thermomanometers combine the measurement of pressure and temperature in one instrument. This enables the control of both measurands at one single measuring location. The built-in measuring elements – Bourdon tube and bimetal coil – guarantee reliable measuring results.
By using the self-sealing shut-off valve, the measuring instrument can be dismounted at any time and without having to empty the heating circuit first. The bimetal thermomanometer is delivered with a shut-off valve as standard. WIKA manufactures and qualifies this instrument in accordance with the standard EN 837-1.