Calibration baths

High reliability and ideal homogeneity

Calibration baths are electronic controllers which automatically, quickly and with the help of a liquid, supply a temperature. Due to the high reliability and exceptional homogeneity in the measuring chamber, calibration baths are particularly suitable as a factory/working standard for the automatic testing and/or calibration of the widest range of temperature probes - independent of diameter. A special micro calibration bath design enables on-site applications.
FAQ
FAQ

What benefit does the WIKA Build ID have?

With the ID, the respective planning can be called up again at any time, changed or, in the event of support, further processed and ordered with a WIKA employee. Sharing a configuration is also easier than ever before.