Dial thermometers with scale ranges from -200 to +700 °C

Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring location design. Dial thermometers with remote capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.
FAQ
FAQ

What is the difference between thermowells and protection tubes?

Protection tubesare manufactured from tubes which are sealed by a solid welded tip (for example) at the process. Thermowells are manufactured from a complete element of bar stock (round or hexagonal).