High accuracy
Differential pressure flow meters are used in many industrial applications. If a high measurement accuracy is requested, the best solution for primary elements is a meter tube. A meter run or meter tube is an assembly consisting of an orifice plate with flanges and calibrated upstream and downstream pipes. Since the meter tube is manufactured as one unit, it is possible to optimally match all components with each other. Thus any faults that might lead to measuring inaccuracies can be avoided.
Optimal solutions for each application
Standards use the term “meter run” only for small pipe diameters up to 1½\". For larger pipe diameters starting from 2\" the model FLC-MR-SP is the appropriate solution. Irrespective of the size, the type of installation, the tapping point or the different transmitter connections, our portfolio offers the optimal solution for each application.