Where innovation meets precision: FLC-UFL ultrasonic flow meter

The industries and businesses of today demand precision and reliability in every step. This is where accurate and efficient gas flow monitoring with ultrasonic flow meters (FLC-UFL) helps.

How ultrasonic gas flow measurement redefines efficiency and precision

WIKA manufactures ultrasonic flow meters for high-performance gas flow measurement solutions. The FLC-UFL from WIKA is also approved for custody transfer requirements.

Key features include:

  • Low-noise, patented broadband continuous-wave technology
  • No pressure drop and no wear parts
  • Intrinsically safe per ATEX/IECEx
  • Approved for custody transfer (MID MI-001, OIML R137-1 and -2)
  • Low power consumption
  • Advanced diagnostics, datalogging and condition monitoring
  • Flow range of 0.1 ... 65 m/s
  • Suitable for hydrogen applications

Let us take flow measurement to the next level together!

The FLC-UFL offers accurate, consistent and non-intrusive gas measurement solutions. When these measuring instruments are coupled with advanced digitalisation, these measuring instruments are capable of offering unmatched benefits such as real-time monitoring, minimal maintenance costs, no pressure drop and enhanced precision for critical applications.

Since these measuring instruments, unlike traditional flow measuring instruments, are designed to handle extreme conditions with minimal deterioration, their advanced diagnostic capabilities ensure timely interventions, thus preventing operational disruptions.


We need the following details so that we can send you the brochure (in English) promptly and free of charge by email: