Glass level gauges

Individual design and corrosion-resistant materials

Continuous and direct level indication without supply voltage: glass level gauges from WIKA consist of a gauge body that constitutes the main element. A liquid channel is machined into it. Other elements are valve heads, process connections, glasses and/or mica shields. The use of mica shields is recommended for certain applications and high temperatures.

FAQ
FAQ

In which areas can transparent sight glass level indicators be used?

They are the most suitable gauges for steam application above 35 bar, where mica shields have to be used to protect the sight glasses from corrosion by the steam boiler water. They can also be utilised in a great number of other applications, in pa ...

more

Will the WIKA Build ID replace WIKA item numbers in future?

No, the Build ID will not replace the WIKA item numbers. When you place an order, WIKA will always provide you with a WIKA item number, the standard validity of which is not limited in time.