WIKA

The market for heating system is changing and with it the demands on the versatility and quality of the individual components. Ambitious plans within the industry in terms of sustainability and energy conservation demand a partner who is as experienced as he is reliable and forward-thinking, such as WIKA.

Whether private households, administration buildings or industrial premises – you will find appropriate measuring instruments for your heating system at WIKA. Our products are ideally suited for various heating systems such as heat pumps, solar thermal systems, wall-hung gas boilers, gas heating systems, oil heating systems, combined heat and power plants as well as pellet heating systems.

With WIKA, you can benefit from specially designed workshops – from idea generation through to hand-in-hand implementation – with the know-how of our highly qualified employees.

Heating systems × 6

Environment, outside of the building (temperature)

Environment, outside of the building (temperature)
2

Boiler (temperature)

Boiler (temperature)
3

Heating circuit (temperature)

Heating circuit (temperature)
4

Hot water tank (temperature)

Hot water tank (temperature)
5

Heating circuit (pressure)

Heating circuit (pressure)
1

Boiler

Boiler
Heating systems
Minimise selection

The following 14 products correspond to your selection. You haven't found the product? Please contact us.

Which heating system should be opted for?

Choosing the right heating system depends on various factors, including the desired type of heat generation, space requirements and the homeowner’s fuel preferences.

Heat pumps are particularly popular at the moment as they offer an environmentally friendly and energy-efficient solution. They use ambient heat and are particularly effective in combination with solar thermal systems.

For homeowners who prefer a classic solution, modern gas and oil heating systems are still a good choice. These systems are sophisticated and reliable. Pellet boilers offer a sustainable alternative and are ideal for those who want to use renewable fuels.

Regardless of the heating system chosen, it is important that the radiators and boilers work efficiently. WIKA offers the right measuring instruments for monitoring and optimising your heating systems.