WIKA

Multi-functional: Shut-off valve for pipelines

A new shut-off valve for pipelines has been tailored by WIKA for applications in the process industry. The model PBV-FS with flange connection is suitable for controlling media flow, for the combination with pressure measuring instruments and as a connection between piping systems.

The shut-off valve is designed with a floating ball and with either a full or a reduced bore. Users can choose between block & bleed or double block & bleed configuration. The model PBV-FS operates with low torque and low wear, and its surface is also corrosion-resistant.

The compact design of the valve enables installation that saves space and minimises leakage. The model PBV-FS prevents any fugitive emissions (leak test in accordance with EN ISO 15848-1). The valve is also tested for fire safety in accordance with API 607, ISO 10497 and BS6755-2.

WIKA also offers a customer-specific assembly of valve and measuring instrument. Such an “instrument hook-up” is delivered ready-to-install and leak tested.

Number of characters: 991
Keyword: PBV-FS

Andrea Suhrcke
Contact
Andrea Suhrcke
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8031 https://www.wika.de Andrea.Suhrcke@wika.com vCard