WIKA

Reed level transmitter suitable for food

Klingenberg, October 2020.

WIKA has expanded its range of level transmitters with reed measuring chain by adding the model FLR-F for food applications. The instrument has an electropolished surface with a roughness of < 0.8 µm Ra and is available with application-specific process connections such as TriClamp.

The level transmitter works on the float principle with magnetic transmission. It measures the level reliably, even with foaming, and can additionally output a temperature value. The reed contacts in the guide tube (up to six metres long) can be arranged as a quasi-continuous level measurement.

The model FLR-F is also available in a version with a head-mounted transmitter for different output signals and communication protocols. Furthermore, the instrument can be supplied with a removable float limitation and FDA-compliant sealing or in an ATEX variant for applications in which pipes are cleaned with flammable media.

Number of characters: 906

Key word: FLR-F

Andrea Suhrcke
Contact
Andrea Suhrcke
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8031 https://www.wika.de Andrea.Suhrcke@wika.com vCard