A dead weight tester, also known as a pressure balance, or piston gauge, is a measuring instrument that can be used to determine pressure extremely accurately. As pressure = force/area (p=F/A), a deadweight tester operates on the principle of generating force using physical weights on top of a finely machined piston cylinder system. Pressure balances are used as reference devices for testing, calibrating or adjusting mechanical or electronic measuring instruments. WIKA dead weight testers have a measuring accuracy of 0.05 % up to 0.005 % with measuring ranges from -1 to 6,000 bar. A distinction is made between hydraulic dead weight testers, such as the model CPB5800 and pneumatic dead weight testers, like the model CPB3500.
Hydraulic dead weight testers or pressure balances use mineral oil or sebacate oil as the pressure transmission medium.
Pneumatic dead weight testers work on the basis of clean, dry, non-corrosive gases, such as air or nitrogen.
Generally, it is recommended that dead weight testers be calibrated every five years. For more information on mobile calibration service at WIKA, visit the Calibration and Service Center section of our website.
What benefit does the WIKA Build ID have?
With the ID, the respective planning can be called up again at any time, changed or, in the event of support, further processed and ordered with a WIKA employee. Sharing a configuration is also easier than ever before.
How do I get the WIKA Build ID?
In most cases, the WIKA Build ID is available on request. The ID can be requested in all accessible online configurators. The ID can be created in the “Configuration” tab using “Share Configuration”.