Primary flow elements

Primary flow elements for special requirements

Orifice plates, meter runs, flow and Venturi nozzles, Venturi tubes, pitot tubes and restriction orifices are part of our portfolio of primary flow elements. All our primary flow elements are designed in accordance with the principles and requirements of international standards (ISO 5167/ISO TR 15377, ASME MFC, ASME PTC6, BS 1042, DIN 19206, UNI 10023). We offer calibration certificates in accordance with the ASME PTC6, ISPESL and IBR standards. With our extensive product range we are in a position to cover almost all industrial applications. Customised solutions can be developed to meet your specific needs.
FAQ
FAQ

Where can I find information on the minimum validity of the WIKA Build ID?

The information on the minimum validity of the Build ID is displayed when the ID is generated.

What are the advantages of pitot tubes?

Pitot tubes are simple to use and install. They operate trouble-free with a constant performance and have practically no pressure drop. With pitot tubes, a cost effective measurement and energy saving is possible. They can be used either as a perma ...

more

What is the beta ratio (β)?

The beta ratio (β) defines how strongly the pipe cross-section is restricted. The beta ratio should thus be considered as a factor. A beta ratio of 0.75 corresponds to a restriction of 75 % of the pipe cross-section.