High measurement accuracy with process transmitters from WIKA

Process transmitters differentiate themselves from pressure sensors through their increased range of functionality: They feature integrated displays, offer high measurement accuracies and freely scalable measuring ranges, communicate via digital bus signals and can be delivered with a multitude of case variants. Through connection to diaphragm seals, WIKA process transmitters are also suitable for the harshest operating conditions.
FAQ
FAQ

What are the signalling values in accordance with NAMUR?

NAMUR Downscale: 3.5 mA
NAMUR Upscale: 21.5 mA

Where can I find information on the minimum validity of the WIKA Build ID?

The information on the minimum validity of the Build ID is displayed when the ID is generated.