What is a SMART probe?
The "SMART probe" is a precision RTD sensor with an electronic memory in its coupler connector. This memory chip stores the coefficients of the calibrated sensor and a complete history of the probe. This history includes the maximum and minim ...
More ...What do different abbreviations like RTD, PRT, SPRT… mean?
RTD (Resistance Temperature Detector) – a temperature sensor whose resistance changes with temperature
PRT (Platinum Resistance Thermometer) – RTD using platinum wire for the resistance element
Pt1000 – PRT with 1,000 Ohm at 0 °C.
Pt500 – PRT with 500 O ...
More ...