- Models":
Driver for P-30 / MHC-1 CAN-Interface V3.6.3
System requirements Windows® 2000, XP, 7
( KB) - Models":
GA11 - SFQA Measurement Viewer - V1.23 Linux
Display and report generation for data files generated by type GA11 "SF6-Q-Analyzer"; System requirement: Ubuntu version 12.04 LTS or newer
( KB) - Models":
Instrument Software V1.3.8.80845
To upgrade the CTR3000 software to the latest version, please store the two files on a USB stick (for further details see the operating instructions of the CTR3000).
( KB) - Models":
Configurations software for HART® Temperature transmitter [V1.51]
( KB) - Models":
Visualization software for intelliGAUGE ®
Systemrequirements 1 GHz CPU, 256 MB RAM, running Microsoft® Windows® XP and Windows® 7
( KB) - Models":
Firmware Upgrade V.01.90.6.0 PicoMOD6
Please check the hardware version in your instrument settings (system -> system information -> HMI board: 10) in order to select the suitable firmware.
( KB) - Models":
EDS file for P-30/ P31 CANopen V1.3 (until 05/2018)
( KB) - Models":
EDS file for P-30/ P31 CANopen V1.4 (from 06/2018)
( KB) - Models":
Information for data logger evaluation software GSoft
( KB) - Models":
Pressure transmitter for mobile hydraulic applications (CANopen) - Additional instructions
( KB) - Models":
EDS file for MHC-1 CANopen V1.0
( KB) - Models":
GA11 - SFQA Measurement Viewer - V1.23 Win32
Display and report generation for data files generated by type GA11 "SF6-Q-Analyzer"; System requirement: Windows® XP to 7
( KB) - Models":
Firmware Upgrade V.01.90.6.0 PicoMODA9
Please check the hardware version in your instrument settings (system -> system information -> HMI board: 20) in order to select the suitable firmware.
( KB) - Models":
Configuration software ConfigSoft, V2.1
For Hand-Held pressure measuring instrument CPH6300
( KB) - Models":
Windows driver interface driver for Windows® XP, 7
( KB) - Models":
Instrument Software V1.57.0
The software upgrade installer for the CPC8000 is used to upgrade a new CPC8000's software to the most recent version.
( KB) - Models":
Instrument Software V1.26.0
This software installer is used to upgrade a new CPG2500’s software to the most recent version. The download is for the latest instrument with removable sensors.
( KB) - Models":
Diaphragm Seal Calculation Software
Version 2017.05; System requirements Windows® XP, 7, 8, 10
( KB) - Models":
Instrument Software V1.57.0
The software upgrade installer for the CPC8000-H is used to upgrade a new CPC8000-H's software to the most recent version.
( KB) - Models":
LabView 8.5 VISA Driver
( KB) - Models":
LabView (2017) Driver
( KB) - Models":
EasyCom PROFIBUS® V1.0.1
Communication Software (Model D-1x-7); System requirements Windows® 2000, XP
( KB) - Models":
WIKAsoft-TT Drop-In Version
Configurations software for digital Temperature transmitter [V2.0.0.140]
( KB) - Models":
WIKAsoft-GD
( KB) - Models":
Driver for P-30 USB V6.3
System requirements Windows® XP, 7
( KB) - Models":
EDS file for D-2x-9 CANopen®
( KB) - Models":
Interface driver
For Windows®XP, 2003, Vista, 7, 8, 8.1, 10
( KB) - Models":
WIKAsoft-TT configuration software for digital temperature transmitter [V2.0.0.140]
( KB) - Models":
Instruction manual for data logging software
( KB) - Models":
Interface-DLL V4
System requirements Windows® 7, Windows® 8, Windows® 8.1, Windows® 10 (64 Bit version)
( KB) - Models":
WIKA-DCS V1.1.0
Device configuration software for configuration and download of all logger files
( KB) - Models":
Windows driver for USB6200 V2
Interface driver for Windows® XP, Vista, 7, 8, 8.1, 10
( KB) - Models":
Instrument software V1.4.0
The software upgrade installer for the CPD8500 is used to upgrade a new CPD8500's software to the most recent version.
( KB) - Models":
Device DTM UniTrans PA [V1.0.2]
( KB) - Models":
PDM Install Package
( KB) - Models":
FC475
( KB) - Models":
EasyCom CANopen® V3.1.7
Communication Software System requirements Windows® 7, Windows® 10 (64 bit version)
Manual ( KB) - Models":
CPC6000 Instrument Software V2.70.0
The software upgrade installer for the CPC6000 is used to upgrade a new CPC6000’s software to the most recent version. The Download includes the latest version, and the older version 1.70. Your CPC6000 will automatically detect and install the correct version.
( KB) - Models":
T53 Device DTM Fieldbus Foundation-File
( KB) - Models":
Instrument Driver for Windows®
( KB) - Models":
PROFIBUS PA GSD-File
( KB) - Models":
Driver for P-30 Service-Interface V2.8 System requirements Windows® 2000, XP, 7
( KB) - Models":
Pressure transmitter P-3x (CANopen) - Additional instructions
( KB) - Models":
Fieldbus FOUNDATION CFF-File
( KB) - Models":
AMS Install Package
( KB) - Models":
PROFIBUS PA EDD-file for SIMATIC PDM
( KB) - Models":
HART® DD (Device Description)
( KB) - Models":
Instrument Software V1.45.0
The software upgrade installer for the CPA8001 is used to upgrade a CPA8001's software to the most recent version.
( KB) - Models":
DTM Setup
( KB) - Models":
CPT6XX0 - Serial Driver
( KB) - Models":
Device DTM PROFIBUS PA [V1.11.1001]
( KB) - Models":
EasyCom J1939 V1.1.2
System requirements Windows® 7, Windows® 10 (64 Bit version)
Manual ( KB) - Models":
PROFIBUS PA
( KB) - Models":
Instrument Software V2.14.0
The CPC3000 software upgrade installer is used to upgrade a new CPC3000’s software to the most recent version.
( KB) - Models":
GSD file for D-1x-7 PROFIBUS® DP (incl. DIP file)
( KB) - Models":
Configurations Software for digital Temperature Transmitter [V1.42]
( KB) - Models":
IODD file with for PSD-30 / PSD-31, with IO-Link
( KB) - Models":
PROFIBUS PA Wersja 4.2
( KB) - Models":
Pressure transmitter P-3x (USB) – Additional Instructions
( KB) - Models":
IODD file for PSA-31 with IO-Link
( KB) - Models":
IODD file with IO-Link
( KB) - Models":
T32.xS HART® DTM [2.1.0.325]
( KB) - Models":
UART Bridge Virtual COM Port (VCP)
drivers UART-Bridge-Virtual-COM-Port-Treiber (VCP) werden zum Gerätebetrieb als virtueller COM-Port benötigt, um die Kommunikation zwischen Host und Controller zu ermöglichen. Nach erfolgreichem Installieren sollte das Gerät unter folgendem Namen erscheinen: CP210x USB zu UART Bridge Controller (COM #).Für Windows 7/8/8.1/10 (v6.7.5) Für Windows 2000, XP, 2003 Server, Vista, 7, CE 5.0/CE 6.0, Linux 2.6.x und 2.4.36, Mac OS X.
( KB) - Models":
Device DTM Generic HART® [V2.0.11]
( KB) - Models":
Device DTM UniTrans HART® [V1.4.44003]
( KB) - Models":
Comm DTM HART® [CW V1.0.17]
( KB) - Models":
Device DTM for IPT and DPT HART, PROFIBUS PA, FF-BUS (V1.163)
( KB) - Models":
PACTware 3.0
( KB) - Models":
Device DTM HART® [V2.1]
( KB) - Models":
PACTware 4.1 SP2
( KB) - Models":
Calibration Utility Software V1.25.0
This software is used for communication and calibration of Mensor transducers.
( KB) - Models":
Labview (2014) Driver
( KB) - Models":
Configuration software K-Prog
( KB) - Models":
IODD package for A-1200 (psi) with IO link
Manual ( KB) - Models":
IODD package for A-1200 (bar, kPa, MPa) with IO link
Manual ( KB) - Models":
IODD package for A-1200 (kg/cm2) with IO link
Manual ( KB) - Models":
Data logger USB V1.1.4
System requirements Windows® 7, Windows® 8, Windows® 8.1, Windows® 10 (64 Bit version)
Manual ( KB) - Models":
IODD-Package for PSD-4 (bar, kPa, MPa) with IO-Link
Manual ( KB) - Models":
IODD-Package for PSD-4 (kg/cm2) with IO-Link
Manual ( KB) - Models":
IODD-Package for PSD-4 (psi) with IO-Link
Manual ( KB) - Models":
IODD package for PSD-4-ECO (psi) with IO link
Manual ( KB) - Models":
Configuration and evaluation software USBsoft2500, V1.4 (x64)
For USB pressure sensor CPT2500 with USB adapter CPA2500
Manual ( KB) - Models":
IODD package for PSD-4-ECO (kg/cm2) with IO link
Manual ( KB) - Models":
IODD package for PSD-4-ECO (bar, kPa, MPa) with IO link
Manual ( KB) - Models":
Multi-channel software USB ScanSoft V1.1
For Windows® XP SP3, Vista SP2, 7 SP1 and Virtual systems
Manual ( KB) - Models":
LabView 2017 Driver
( KB) - Models":
Configuration and evaluation software USBsoft2500, V1.4 (x86)
For USB pressure sensor CPT2500 with USB adapter CPA2500
Manual ( KB) - Models":
Instrument Software V2.51.0
The software upgrade installer for the CPC4000 or CPC6050 is used to upgrade a new CPC4000 or CPC6050's software to the most recent version. (Not for auto ranging single output CPC6050s)
Manual ( KB) - Models":
EasyCom 2011 V2.1.2
Configuration software; System requirements Windows® 7, Windows® 8, Windows® 8.1, Windows® 10 (64 Bit version)
Manual ( KB) - Models":
Calibration software (V1.0.0) for the Environmental Measurement Module (EMM) of the CPD8500
This software is used to communicate with the EMM to facilitate the calibrate of the environmental parameters.
Manual ( KB) - Models":
T32.xS HART® DD - AMS integration file
( KB) - Models":
Calibration software WIKA-CAL V2.1.0 System requirements Windows® Vista, Windows® 7, Windows® 8, Windows® 10
( KB) - Models":
Calibration software WIKA-CAL V1.4.1 System requirements Windows® 2000, Windows® XP, Windows® Vista, Windows® 7, Windows® 8, Windows® 10
Manual ( KB) - Models":
EGS80 Setup
( KB) - Models":
KSR HART® Set-up
For the models FLM-T, FLM-CM and FLM-CA
( KB)