Temperature switches

For each application the right temperature switch

Temperature switches are used in a variety of industrial and technical processes. If a preset temperature is reached, then the temperature switch opens or closes a corresponding switch contact. Depending on the requirements, mechanical or electronic switches can be used. In addition to electronic temperature switches and bimetal temperature switches, WIKA's wide range also includes air velocity meters and frost protection thermostats.
FAQ
FAQ

What does "negative temperature coefficient thermistor" mean?

Negative temperature coefficient thermistors conduct electricity better at higher temperatures than at lower temperatures. They are also known as NTC resistances (Negative Temperature Coefficient). Typically, NTC is used in the plastics and food an ...

more

Which switch does one need for use in safety systems?

For use in safety systems, one needs a pressure or temperature switch with an SIL approval.