Thermocouples for temperature measurement up to 1,700 °C

Thermocouples are temperature sensors that generate a voltage directly dependent on temperature. Compared to resistance thermometers, they are particularly suited for high temperatures up to 1,700 °C. Instrument designs from mineral-insulated sheathed cable are very resistant against extremely high vibration loads (depending on instrument model, sensor element and wetted materials). The accuracy classes 1 and 2 apply for thermocouples in accordance with IEC 60584 as well as the standard and special classes in accordance with ASTM E230.
FAQ
FAQ

What do the designations of Temperature Class mean?

The ignition temperature is the lowest temperature at which an inflammable mixture of gases can ignite at a flame, a hot surface or otherwise generated spark. Gases and vapours are divided into Classes in which the temperature of the surface must a ...

more