1. Products
  2. Calibration technology
  3. Digital pressure gauges (calibration)
Back
Model WIKA-Cal

Calibration software

Selected documents
Data sheet CT 95.10 Operating Instructions

Applications

  • Creation of calibration certificates for mechanical and electronic pressure measuring instruments
  • Fully automatic calibration with pressure controllers
  • In combination with the CPU6000 series CalibratorUnit, for the recording of certificate-relevant data
  • Determination of the required mass loads for pressure balances
  • Calibration of gauge pressure measuring instruments with absolute pressure references and vice versa

Special features

  • Multicalibration of up to 16 test items possible
  • Templates possible for the creation of calibration certificates and logger protocols, as well as customised layouts
  • Interface available to external test equipment management software
  • Easy operation of the software and supporting videos available on YouTube under “WIKA Group”
  • SQL database independent from Microsoft® Access®

Description

Creating calibration certificates or logger protocols
The WIKA-Cal calibration software serves for the creation of calibration certificates or logger protocols for pressure measuring instruments. Calibration certificates can be created with the Cal-Template and logger protocols can be created with the Log-Template. A demo version is availablefor free download from the home page. To switch from the demo version to a licenced version, a USB dongle with avalid licence must be purchased.

The preinstalled demo version changes automatically to the selected version when plugging in the USB dongle and remains available as long as the USB dongle is connected to the PC.

User-friendly and flexible through templates
A template is a document template. Immediately after selecting the template, all documents will be clearly displayed in a database.

When the user creates a new document with the template, he/she will be guided through the creation process in adocument view.

Meanwhile, the software retrieves previously created information from an SQL database and adds further data during the certificate creation.