1. Products
  2. Level measurement
  3. Continuous measurement with float
Back to overview
Models FLR-S, FLR-P, FLR-H

Reed level transmitter

For the process industry

Selected documents
Data sheet LM 20.02 Data sheet Data sheet Operating Instruction #1 Operating Instruction #2 Operating Instruction #3

Applications

  • Level measurement for almost all liquid media
  • Chemical, petrochemical industry, natural gas, offshore, shipbuilding, machine building, power generating equipment, power plants
  • Process water and drinking water treatment, food and beverage industry, pharmaceutical industry

Special features

  • Process- and system-specific solutions possible
  • Operating limits:
    - Operating temperature: T = -80 ... +200 °C
    - Operating pressure: P = Vacuum up to 80 bar
    - Limit density: ρ ≥400 kg/m3
  • Wide variety of different electrical connections, process connections and materials
  • Optionally with programmable and configurable head-mounted transmitter for 4 ... 20 mA field signals, HART®, PROFIBUS® PA and FOUNDATION™ Fieldbus
  • Explosion-protected versions (option)

Description

The model FLR sensors with reed measuring chain are used for level measurement in liquid media. They work on the float principle with magnetic transmission.The float's magnetic system in the guide tube actuates a resistance measuring chain that corresponds to a 3-wire potentiometer circuit. The measurement voltage generated by this is proportional to the fill level.

The measurement voltage is very finely-stepped due to the contact separation of the measuring chain and is thus virtually continuous. Depending on the requirements several different contact separations are available.