Electrical temperature measurement on pipelines

To get straight to the point, there is no silver bullet when it comes to temperature measurement on pipelines. The smaller the pipe diameter, the greater the challenge. In particular companies in machine building must constantly deal with this simple rule of thumb and answer the question of which solution provides the required measurement quality in a cost-efficient manner and, if possible, with a reduced variance.

Request a free white paper now!
Download our white paper “Electrical temperature measurement on pipelines” and find out just how critical the application-specific design of temperature measuring locations, the consideration of installation costs and environmental aspects as well as the involvement of a temperature specialist in the planning phase are for an efficient and sustainable solution in pipeline monitoring.

Contents at a glance:

Two methods of measurement
Invasive measurement
Non-invasive measurement

We need the following information to be able to send you the white paper immediately and free of charge by e-mail.

Whitepaper_electrical_temp_measurement