1. Products
  2. Temperature measurement
  3. Thermocouples
Back to overview
Model TC90

High-pressure thermocouple

Selected documents
Data sheet TE 65.90 Data sheet SP 05.25 Operating Instruction Additional operating instruction #1 Additional operating instruction #2 Additional operating instruction #3

Applications

  • Plastics manufacturing industry (LDPE/EVA)
  • Hydrogen Fueling Stations
  • Test benches for hydrogen systems
  • Other compressed gases

Special features

  • Various process connections, metal seals
  • Short response times
  • High-pressure containment without thermowell/protection tube
  • Robust, vibration-resistant design
  • Compact design with short insertion lengths for small nominal pipe width

Description

This high-pressure thermocouple is used for temperature measurement in industrial applications. The thermocouple is suitable for the highest process requirements and enables reliable temperature measurement, for example, in plastics production and processing.

Each TC90 is designed and manufactured according to individual customer specifications. These instruments are manufactured using special manufacturing processes and, in order to ensure their quality, special test arrangements and material tests are applied.

This measuring assembly is sealed by means of metal-to-metal sealing, high-pressure threaded connectors or lens-type sealing rings, which have both proven successful over many years.

Success stories

Success stories

Discover why companies such as Maximator Hydrogen trust in WIKA.