Applications
Thermowells for temperature instruments are recommended for all process systems where pressure, velocity or viscous, abrasive and corrosive materials are present individually or in combination. A properly selected thermowell will protect the temperature instrument from possible damage resulting from these process variables.
Furthermore, a thermowell permits removal of the temperature instrument for replacement, repair or testing without effecting the process media or the system.
Features
- Process connections: ¾” & 1” nominal pipe size
- Instrument connection: ½” NPSM Standard
- Bore diameter: .260”, .385”
- Materials: 304 SS, 316 SS, Carbon steel
(Other materials available on application) - Surface finish: AISI 304 & AISI 316: 16-32 Ra