WIKA Canada

Compression load cells

Compression load cells from WIKA: robust with highest accuracy

Compression load cells in compact design or as rocker pin are suitable for static and dynamic measurements in the direct force flow. They are primarily used for high-precision weighing of heavy tanks and containers, which can weigh up to 300 tonnes per support. In combination with the appropriate mounting kits, not only is the weight force optimally transferred, but a lift-off protection is also integrated.