WIKA Canada

Hydrogen Refueling Station HRS

Hydrogen refuelling stations are the prerequisite to make mobility based on hydrogen possible. A hydrogen refuelling station typically consists of:

  • Hydrogen supply with low-pressure storage in the range up to 250 bar, either in gaseous or liquid form
  • Compression range with medium and high-pressure storage up to 900 bar
  • Cooling unit, as the hydrogen must be cooled down to -40 °C before it is filled into the vehicle
  • Hydrogen dispenser

At several points during the refuelling process, temperature and pressure have to be monitored. In addition, an approval for explosion protection is required.

Hydrogen Refueling Stations × AC

Additional products

Additional products
P

Pressure

Pressure
T

Temperature

Temperature
Hydrogen Refueling Stations
Minimise selection

The following 14 products correspond to your selection. You haven't found the product? Please contact us.