WIKA Canada

Weighing electronics

Electronics from WIKA: the entire system from a single source

Only when supplemented with the appropriate electronic components does a load cell become a weighing solution. Only as a system can all components deliver maximum benefit. To ensure that as many system-relevant components as possible come from a single source, WIKA offers the complete weighing system. WIKA offers indicators and displays, large and hand-held displays, as well as junction boxes and cables. With the help of electronics tailored to the measuring components, the correct weight is always displayed. Amplifiers are available with analogue and digital output signals.