WIKA Canada

Predictive maintenance of rotating machinery

Avoid downtime due to error detection at an early stage

Asystom_en-co

The performance of industrial processes depends on the reliable operation of machinery such as motors, conveyors, bearings, gearboxes, pumps, compressors, etc., throughout your site. Unexpected equipment breakdowns lead to increased costs, lost revenues and reduced productivity. Active monitoring of equipment health and smart asset management are essential, regardless of age, condition or model. WIKA’s IIoT solutions enables the transformation of your maintenance strategy.

After the fast and simple installation of the sensor to the critical equipment, an unique machine learning algorithm oversees and analyses the condition of the asset at short intervals, enabling the change from reactive to predictive maintenance. This capability ensures almost universal monitoring of all types of industrial equipment, providing tailored surveillance to meet the specific needs of each type. WIKA’s “Rotating Machinery Manager” is designed to detect anomalies and provide accurate diagnostics at a very early stage.

AsystomSentinelAtex_en-co_1

Smart IIoT instruments

  • Multi-sensor beacon helps detect early signs of anomaly with ultrasound, vibration and temperature data
  • Up to 10 year autonomy using replaceable AA lithium-ion batteries
  • Wireless data transmission via LoRaWAN® solution, very long range up to 10 km
  • Data is secured from point of capture to your database
AsystomDashboard_en-co

Benefits

Let’s find the best solution together.

WIKA experts are happy to support you with your project. We advise you based on our extensive expertise from various industries. Our local teams provide initial advice on design, recommendations on hardware and networking, and support you with software and dashboard implementation. Contact us directly.

What makes WIKA’s “Rotating Machinery Manager” so unique?

The advanced multi-sensor probe detects anomalies at an early stage by measuring temperature, ultrasound and vibration. Thanks to easy installation, which does not require sensor wiring, and the use of LoRaWAN® and battery operation, remote access to machine parameters is possible, increasing transparency and availability. In addition, a machine learning algorithm relieves the maintenance team.