Thermometer in cryogenic design - Innovative design for low-temperature measurements
Applications
- Extremely-low temperature measurements
- Applications with liquid hydrogen (LH2)
- Cryogenic tanks
- Cryogenic pipelines
- Hydrogen liquefaction plants
Special features
- Innovative design with high accuracy
- Usable with all relevant thermometers
- Approved for applications in hazardous areas
Description
Due to the global use of hydrogen, extremely low-temperature measurement during transport and storage is gaining an ever-greater relevance. With the cryo design, WIKA provides a suitable option for all relevant temperature measuring instruments for this demanding application.
In laboratory trials, resistance thermometers (Pt1000) and thermocouples (type E) were tested for their suitability in cryogenic applications. The special design of the cryogenic thermometer features a high accuracy of ±3 Kelvin at -253 °C [-423 °F] as well as high reproducibility.
The test data from laboratory investigations served as the basis for calculating new polynomials for Pt1000 resistance thermometers in the range of -258 ... -200 °C [-432 ... -328 °F] which are used in the configuration of WIKA transmitters.
Where can I find information on the minimum validity of the WIKA Build ID?
The information on the minimum validity of the Build ID is displayed when the ID is generated.
Will the WIKA Build ID replace WIKA item numbers in future?
No, the Build ID will not replace the WIKA item numbers. When you place an order, WIKA will always provide you with a WIKA item number, the standard validity of which is not limited in time.